Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Zahnriemenscheibe - Toothed belt pulleys (metric AT-division)
Bill of material
Zahnriemenscheibe, metrische Teilung, Profil AT T 10 ) KETTEN FUCHS Artikel-Nr. 40AT10/26-2
CNSORDERNO
Order number
40AT10/26-2
P
Division
10.0 mm
ZRB
Wide belt
25 mm
Z
Number of Teeth
26
TYP
Typ
6F
MAT
Material
Al
DE
Dimensions
80.90 mm
DP
Dimensions
82.76 mm
DM
Dimensions
60 mm
DF
Dimensions
87.0 mm
W
Dimensions
30 mm
L
Dimensions
40 mm
D1
Dimensions
8 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices